IESNA:LM-63-2002
[TEST]P953870
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-750-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]42216
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5805.1 6242.8 6712.8 7185 7547 7768.7 7903.4 7979.2 8062.7 8159.6
8284.4 8453.7 8682 8951.5 9279 9830.3 10663.4 11768.3 13132.7 14839
17075.5 19642.8 22376 24862 26364.5 25601.5 24074.5 22028.5 19570.4 16641.1
12935.5 9242.2 6049 3516.2 1547.1 478.9 0
5805.1 6266.4 6795.4 7319.6 7706.1 7941.1 8052.2 8079.6 8097.7 8113.7
8139.6 8194.8 8295.9 8422.9 8632.1 9069.4 9835.9 10947.2 12395.1 14121.5
16189.1 18569.5 21315.7 24284.6 27261.3 28052.1 26374.5 24216 21949.6 19371.4
15761.4 11880.1 8268.3 5033.4 2352.3 749.6 0
5805.1 6290.2 6878.3 7453.9 7865.1 8113.3 8200.8 8180.1 8132.9 8067.8
7994.8 7935.7 7910.1 7894.5 7985.4 8308.4 9008.3 10126.1 11657.4 13403.8
15303 17496.5 20255.4 23707 28158.3 30502.6 28674.5 26403.5 24329.1 22102
18587.3 14518.2 10487.4 6550.9 3157.6 1020.2 0
5805.1 6323.9 6960.3 7574.9 8007 8241.6 8281.2 8181.7 8027.1 7848.6
7662 7494.9 7367.5 7280.6 7345.7 7727 8575.9 9877.1 11547.5 13381.5
15306.8 17388 19832.3 22858.5 27104.7 30383.9 29129.6 26616.9 24424.5 22170.6
18841.1 14881.3 10938.7 7055 3586.4 1259.5 0
5805.1 6357.5 7042.5 7695.8 8148.9 8369.4 8361.9 8183 7921.3 7629.4
7329.2 7054.3 6824.8 6666.7 6706.1 7145.6 8143.6 9628 11437.5 13359.2
15310.6 17279.3 19409.3 22010.2 26051.1 30265 29584.4 26830 24520 22239
19094.8 15244.4 11390 7559.3 4015.2 1498.7 0
5805.1 6377.6 7087 7768.7 8234.9 8431.8 8364.1 8092.8 7722.1 7336.5
6973.4 6660 6414.1 6280.7 6437.9 7128.2 8448.8 10293.6 12503.8 14897.6
17293.1 19647.4 22045 24671.5 28569.6 32572.1 32516.4 29884.9 27251.9 24376.4
20757.7 16508.6 12344.8 8216.4 4555.2 1768.7 0
5805.1 6397.6 7131.6 7841.5 8320.4 8494.2 8366.3 8002.6 7523 7043.6
6617.7 6265.7 6003.3 5894.6 6169.9 7110.9 8753.9 10959.2 13570.4 16435.5
19275.7 22015.6 24680.4 27332.8 31088.1 34879.4 35448.5 32939.6 29983.6 26513.7
22420.6 17772.7 13299.1 8873.5 5094.9 2038.7 0
5805.1 6407.6 7158.5 7880.9 8358.8 8515.1 8344.1 7919.9 7378 6862.3
6427 6078.2 5829.3 5758.1 6138.1 7256.6 9108.1 11603.4 14628.9 17985.2
21321.2 24546.6 27697.7 30750.4 34747.1 38360.6 38824.2 36329.8 32901.1 28698.8
23958.7 18863.6 13872 9112.6 5230.6 2050.3 0
5805.1 6417.6 7185.7 7920.1 8396.8 8536.1 8321.8 7837.1 7232.9 6680.9
6236.8 5890.8 5655.4 5621.3 6106.2 7402.2 9462.3 12247.7 15687.7 19534.7
23366.8 27077.3 30714.9 34167.7 38406.1 41841.7 42199.6 39719.9 35818.3 30883.6
25496.8 19954.6 14444.7 9351.4 5366.2 2061.6 0
5805.1 6413.2 7206.2 7939.1 8411.3 8538.3 8295.5 7778.7 7143.8 6582.5
6143.7 5802.8 5573.4 5562.3 6101.3 7478 9638.7 12625.9 16330.4 20444.7
24603.6 28559.8 32478.1 36354 40769.1 44025.8 44059.2 41176.7 36628 30965.5
25084.7 19246.3 13305.3 8455.9 4649 1730.8 0
5805.1 6417.6 7185.7 7920.1 8396.8 8536.1 8321.8 7837.1 7232.9 6680.9
6236.8 5890.8 5655.4 5621.3 6106.2 7402.2 9462.3 12247.7 15687.7 19534.7
23366.8 27077.3 30714.9 34167.7 38406.1 41841.7 42199.6 39719.9 35818.3 30883.6
25496.8 19954.6 14444.7 9351.4 5366.2 2061.6 0
5805.1 6407.6 7158.5 7880.9 8358.8 8515.1 8344.1 7919.9 7378 6862.3
6427 6078.2 5829.3 5758.1 6138.1 7256.6 9108.1 11603.4 14628.9 17985.2
21321.2 24546.6 27697.7 30750.4 34747.1 38360.6 38824.2 36329.8 32901.1 28698.8
23958.7 18863.6 13872 9112.6 5230.6 2050.3 0
5805.1 6397.6 7131.6 7841.5 8320.4 8494.2 8366.3 8002.6 7523 7043.6
6617.7 6265.7 6003.3 5894.6 6169.9 7110.9 8753.9 10959.2 13570.4 16435.5
19275.7 22015.6 24680.4 27332.8 31088.1 34879.4 35448.5 32939.6 29983.6 26513.7
22420.6 17772.7 13299.1 8873.5 5094.9 2038.7 0
5805.1 6377.6 7087 7768.7 8234.9 8431.8 8364.1 8092.8 7722.1 7336.5
6973.4 6660 6414.1 6280.7 6437.9 7128.2 8448.8 10293.6 12503.8 14897.6
17293.1 19647.4 22045 24671.5 28569.6 32572.1 32516.4 29884.9 27251.9 24376.4
20757.7 16508.6 12344.8 8216.4 4555.2 1768.7 0
5805.1 6357.5 7042.5 7695.8 8148.9 8369.4 8361.9 8183 7921.3 7629.4
7329.2 7054.3 6824.8 6666.7 6706.1 7145.6 8143.6 9628 11437.5 13359.2
15310.6 17279.3 19409.3 22010.2 26051.1 30265 29584.4 26830 24520 22239
19094.8 15244.4 11390 7559.3 4015.2 1498.7 0
5805.1 6323.9 6960.3 7574.9 8007 8241.6 8281.2 8181.7 8027.1 7848.6
7662 7494.9 7367.5 7280.6 7345.7 7727 8575.9 9877.1 11547.5 13381.5
15306.8 17388 19832.3 22858.5 27104.7 30383.9 29129.6 26616.9 24424.5 22170.6
18841.1 14881.3 10938.7 7055 3586.4 1259.5 0
5805.1 6290.2 6878.3 7453.9 7865.1 8113.3 8200.8 8180.1 8132.9 8067.8
7994.8 7935.7 7910.1 7894.5 7985.4 8308.4 9008.3 10126.1 11657.4 13403.8
15303 17496.5 20255.4 23707 28158.3 30502.6 28674.5 26403.5 24329.1 22102
18587.3 14518.2 10487.4 6550.9 3157.6 1020.2 0
5805.1 6266.4 6795.4 7319.6 7706.1 7941.1 8052.2 8079.6 8097.7 8113.7
8139.6 8194.8 8295.9 8422.9 8632.1 9069.4 9835.9 10947.2 12395.1 14121.5
16189.1 18569.5 21315.7 24284.6 27261.3 28052.1 26374.5 24216 21949.6 19371.4
15761.4 11880.1 8268.3 5033.4 2352.3 749.6 0
5805.1 6242.8 6712.8 7185 7547 7768.7 7903.4 7979.2 8062.7 8159.6
8284.4 8453.7 8682 8951.5 9279 9830.3 10663.4 11768.3 13132.7 14839
17075.5 19642.8 22376 24862 26364.5 25601.5 24074.5 22028.5 19570.4 16641.1
12935.5 9242.2 6049 3516.2 1547.1 478.9 0
5805.1 6194.9 6607 7010.4 7326.3 7526.1 7650.6 7722.8 7796.3 7887.4
8017.5 8199.3 8436.1 8708 9046 9533.1 10230.4 11143.2 12289.5 13652.4
15286.5 17003.1 18525 19603.6 19873.1 18738.1 17132.3 15221.3 13136 10875.5
8284.1 5798.2 3735.6 2162.1 972.6 318.5 0
5805.1 6147 6501.2 6836 7105.5 7283.7 7397.8 7466.4 7529.7 7615
7750.9 7944.7 8190.4 8464.8 8812.7 9236 9797.3 10518.2 11446.4 12465.5
13497.3 14363.4 14674.2 14345.1 13381.5 11874.8 10190 8414 6701.7 5110.1
3632.7 2354.1 1422.3 808.2 398.3 158.2 0
5805.1 6096 6395.6 6674.7 6892.3 7042.3 7135.8 7180.6 7215.6 7262.8
7348.3 7482 7655.1 7835.7 8041.6 8272.1 8564.8 8947.7 9451.6 9988.5
10486.5 10810 10738.7 10237 9303.5 8041.1 6753.1 5491.4 4323.7 3305.5
2399.1 1625.7 1047.4 644.2 344.4 142.8 0
5805.1 6045.2 6290.2 6513.4 6679.4 6800.8 6873.9 6894.8 6901.5 6910.4
6945.6 7019.1 7119.8 7206.7 7270.4 7308.2 7332.1 7377.3 7456.8 7511.4
7475.7 7256.3 6803 6129.2 5225.4 4207.4 3316.4 2568.8 1945.8 1500.9
1165.5 897.3 672.7 480.7 290.7 127.4 0
5805.1 5994 6184 6356.4 6488.7 6575.8 6614.8 6594.1 6537 6467.1
6398 6351.9 6330.3 6303.6 6253.3 6167 6048.3 5925.8 5812 5718
5615.5 5442.4 5155.5 4751 4225.7 3597.1 3031.5 2488 1969 1570.7
1228.7 940.3 690.5 483.8 289.1 125.9 0
5805.1 5942.7 6077.9 6199.3 6297.8 6350.8 6355.7 6293.3 6172.6 6023.8
5850.7 5684.8 5540.4 5400.1 5236.6 5025.9 4764.8 4474.8 4167.3 3924.5
3755.2 3628.7 3508 3372.6 3226 2986.7 2746.6 2406.9 1991.9 1640.6
1292 983.5 708.4 487.4 287.4 124.3 0
5805.1 5893.7 5978.8 6061 6134.3 6165.7 6141.4 6035.6 5853.2 5639.1
5400.1 5181.6 4998.9 4841.4 4686.6 4504.4 4287 4047.1 3792.2 3590.6
3456.8 3368.5 3304.6 3228.9 3113 2911.7 2711.2 2426.7 2083.7 1770.7
1437.7 1124.9 828.2 575.6 352 150.6 0
5805.1 5844.7 5879.7 5922.7 5970.3 5980.6 5927.1 5777.9 5533.7 5254.4
4949.7 4678.4 4457.4 4282.5 4136.6 3982.9 3809.2 3619.4 3417.1 3256.7
3158.3 3108.6 3101.2 3085.2 3000.1 2836.8 2675.8 2446.3 2175.2 1900.6
1583.4 1266.4 947.8 663.8 416.6 177.1 0
5805.1 5797.3 5786.1 5795 5812.9 5815.1 5743.8 5562.3 5282.7 4968.6
4656.7 4411.7 4233.5 4102.1 3986.2 3851.5 3690 3509.5 3305.7 3113
2969.4 2891.4 2899.2 2907 2882.5 2822.3 2677.5 2441.4 2175.2 1922.4
1684 1432.3 1146.1 833.1 542.4 229.4 0
5805.1 5744.5 5693.7 5675.4 5684.3 5695.5 5648 5503.2 5267.1 4999.1
4739.2 4512 4312.1 4137.1 3971.8 3798.5 3608.7 3407.1 3206.6 3027.7
2870.2 2752.8 2690.5 2653 2617.8 2576.9 2490.4 2336.3 2140.7 1922.8
1675.6 1427.9 1145.4 842.5 554.7 245 0
5805.1 5701.7 5613 5568 5571.2 5602.8 5603.7 5519.5 5342.8 5111.2
4868.4 4636.7 4411 4195.6 3987.8 3780.6 3568.4 3353.6 3154.5 2984.1
2831.5 2714.5 2629.9 2564.8 2503.6 2433.8 2338.5 2209.8 2050.7 1861.1
1628.1 1389.8 1113.6 826.9 538 238.4 0
5805.1 5659.2 5532.2 5460.9 5458 5510.6 5559.6 5535.5 5418.6 5223.2
4997.6 4761.4 4510.4 4254.2 4004.1 3762.8 3528 3300.2 3102.6 2940.4
2792.9 2676.4 2569.5 2476.6 2389.1 2291.1 2186.4 2083.2 1960.7 1799.4
1580.5 1351.7 1081.5 811.3 521.3 231.7 0
5805.1 5620.6 5464.5 5371.8 5368.9 5451.3 5567.6 5632.6 5587.2 5415.7
5170.6 4903.8 4628.5 4348.5 4076 3814.5 3565.2 3330.4 3128 2964.5
2830.4 2732.8 2649.5 2562.6 2464.6 2339 2204.9 2077.4 1940.7 1770
1552.4 1323.2 1057.7 794.4 502.3 228.1 0
5805.1 5582.3 5397 5282.7 5279.8 5392.5 5575.6 5729.8 5756.1 5608.6
5344 5045.9 4746.5 4442.9 4147.7 3866 3602.4 3361 3153.8 2988.3
2868 2788.9 2729.2 2648.6 2539.9 2386.8 2223.1 2071.6 1920.6 1740.9
1524.1 1294.7 1033.6 777.4 483.4 224.5 0
5805.1 5548.7 5337.3 5207.6 5198.9 5328.8 5559.1 5781.5 5864.1 5749.2
5482.3 5156.8 4838.5 4531.1 4235.1 3953.1 3686.6 3440.7 3229.5 3062.5
2938 2853.1 2798.3 2729.7 2633 2495.3 2339.4 2179 2015.1 1815.3
1579.4 1339.7 1071 774.3 467.3 223.9 0
5805.1 5515 5277.6 5132.3 5117.9 5265.5 5542.7 5832.9 5972.1 5889.7
5620.6 5267.8 4930.7 4619.5 4322.6 4040.4 3770.8 3520.7 3305.3 3136.4
3007.7 2917 2867.3 2810.8 2726.1 2604 2455.9 2286.6 2109.5 1889.4
1634.6 1384.4 1108.2 771.2 451.1 223.2 0
5805.1 5481.2 5223.4 5066 5043.2 5188.2 5475.6 5778.8 5947.2 5904.9
5672.3 5325.2 4977.5 4671.5 4385 4117.5 3859.5 3616.5 3404.6 3234.4
3095.4 2998.8 2939.1 2881.6 2798.1 2680.9 2529.4 2356.3 2169.7 1943.8
1683.8 1426.8 1143.9 758.7 416.6 196.9 0
5805.1 5447.5 5169.1 4999.8 4968.6 5111.2 5408.6 5724.9 5922 5919.8
5723.8 5382.9 5024.3 4723.6 4447.4 4194.5 3948.4 3712.3 3504 3332.5
3183.2 3080.7 3010.6 2952.7 2870.2 2757.7 2602.9 2425.8 2229.8 1998.1
1733.1 1469.1 1179.5 746.2 382 170.4 0
5805.1 5421.5 5127.4 4950.1 4909.4 5035.4 5300.7 5582.1 5758.7 5763.9
5595.9 5291.8 4955 4659.9 4401.9 4173.6 3953.5 3737.9 3540.7 3374.8
3237.6 3145.1 3078.7 3021.5 2939.3 2821 2658.6 2473.9 2273.2 2040.7
1771.8 1509.9 1210.5 812.2 443.7 196.2 0
5805.1 5395.2 5085.6 4900.7 4849.9 4959.7 5192.9 5439.3 5595.7 5607.9
5468.3 5200.9 4885.5 4595.9 4356.7 4152.6 3958.4 3763.5 3577.5 3417.1
3291.9 3209.5 3147.1 3090.1 3008.3 2884.3 2714.3 2522.1 2316.7 2083.2
1810.6 1550.4 1241.2 878.1 505.7 222.3 0
5805.1 5374 5056.4 4865.9 4811.1 4909.6 5116.7 5327 5458 5466.2
5342.2 5103.2 4815.6 4540 4305 4105.2 3918.1 3729.4 3546.7 3395.7
3290.6 3221.1 3163.2 3106.4 3026.2 2901.4 2731.9 2539.2 2333.2 2102.8
1831.1 1569.6 1266.6 921.3 559.1 243.9 0
5805.1 5352.9 5027.2 4831.2 4771.9 4859.5 5040.6 5214.8 5320.6 5324.4
5216.5 5005.4 4745.2 4484.1 4253.6 4057.5 3877.8 3695.5 3516.2 3374.3
3289.7 3232.7 3179.2 3122.6 3044 2918.6 2749.3 2556.1 2349.6 2122.4
1851.6 1588.7 1292 964.5 612.6 265.5 0
5805.1 5336.4 5006.5 4807.3 4749.4 4834.3 5005.6 5163.1 5254.4 5254.6
5155.9 4964.8 4724.5 4470.5 4232.8 4019.9 3823 3627.6 3438.5 3305.3
3234.4 3187.7 3140 3083 3005.2 2883.6 2715.6 2525.2 2324.5 2101.5
1841.3 1574.5 1285.8 961.9 608.1 260.2 0
5805.1 5319.9 4985.8 4783.7 4726.9 4809.3 4970.8 5111.2 5188 5184.7
5095.6 4924.1 4703.5 4456.9 4212.3 3982.5 3768.6 3559.7 3361 3236.2
3179.2 3142.7 3100.8 3043.3 2966.7 2848.6 2682 2494.4 2299.3 2080.6
1831.1 1559.7 1279.7 959 603.7 254.4 0
5805.1 5304.7 4969.9 4769.5 4714.9 4799.1 4957.5 5094.2 5166.9 5161.3
5073.5 4914 4703.5 4458.7 4207.9 3962.6 3731.6 3506 3297.9 3177.9
3125.3 3094.3 3058.5 3001.4 2923.5 2803.2 2637.9 2453.5 2260.1 2043.1
1799.7 1528.1 1237.2 923.1 575.6 240.1 0
5805.1 5289.4 4954.1 4755.4 4702.9 4788.8 4944.1 5077.1 5145.7 5137.9
5051.7 4904 4703.5 4460.7 4203.4 3942.8 3695.1 3452.3 3234.9 3119.7
3071.4 3046.2 3016.1 2959.3 2880.3 2757.7 2594 2412.5 2220.9 2005.9
1768.2 1496.5 1194.4 887 547.5 225.4 0
5805.1 5270.4 4938.5 4744.7 4698 4787.1 4943 5074.4 5139 5127.9
5038.8 4900.7 4706.9 4464.1 4201.2 3931.7 3673.3 3417.1 3194.3 3080.7
3034 3011.7 2985 2927 2846.8 2717.6 2559.5 2381.3 2185.3 1971.4
1735.3 1470.2 1145 855.4 519 211.6 0
5805.1 5289.4 4954.1 4755.4 4702.9 4788.8 4944.1 5077.1 5145.7 5137.9
5051.7 4904 4703.5 4460.7 4203.4 3942.8 3695.1 3452.3 3234.9 3119.7
3071.4 3046.2 3016.1 2959.3 2880.3 2757.7 2594 2412.5 2220.9 2005.9
1768.2 1496.5 1194.4 887 547.5 225.4 0
5805.1 5304.7 4969.9 4769.5 4714.9 4799.1 4957.5 5094.2 5166.9 5161.3
5073.5 4914 4703.5 4458.7 4207.9 3962.6 3731.6 3506 3297.9 3177.9
3125.3 3094.3 3058.5 3001.4 2923.5 2803.2 2637.9 2453.5 2260.1 2043.1
1799.7 1528.1 1237.2 923.1 575.6 240.1 0
5805.1 5319.9 4985.8 4783.7 4726.9 4809.3 4970.8 5111.2 5188 5184.7
5095.6 4924.1 4703.5 4456.9 4212.3 3982.5 3768.6 3559.7 3361 3236.2
3179.2 3142.7 3100.8 3043.3 2966.7 2848.6 2682 2494.4 2299.3 2080.6
1831.1 1559.7 1279.7 959 603.7 254.4 0
5805.1 5336.4 5006.5 4807.3 4749.4 4834.3 5005.6 5163.1 5254.4 5254.6
5155.9 4964.8 4724.5 4470.5 4232.8 4019.9 3823 3627.6 3438.5 3305.3
3234.4 3187.7 3140 3083 3005.2 2883.6 2715.6 2525.2 2324.5 2101.5
1841.3 1574.5 1285.8 961.9 608.1 260.2 0
5805.1 5352.9 5027.2 4831.2 4771.9 4859.5 5040.6 5214.8 5320.6 5324.4
5216.5 5005.4 4745.2 4484.1 4253.6 4057.5 3877.8 3695.5 3516.2 3374.3
3289.7 3232.7 3179.2 3122.6 3044 2918.6 2749.3 2556.1 2349.6 2122.4
1851.6 1588.7 1292 964.5 612.6 265.5 0
5805.1 5374 5056.4 4865.9 4811.1 4909.6 5116.7 5327 5458 5466.2
5342.2 5103.2 4815.6 4540 4305 4105.2 3918.1 3729.4 3546.7 3395.7
3290.6 3221.1 3163.2 3106.4 3026.2 2901.4 2731.9 2539.2 2333.2 2102.8
1831.1 1569.6 1266.6 921.3 559.1 243.9 0
5805.1 5395.2 5085.6 4900.7 4849.9 4959.7 5192.9 5439.3 5595.7 5607.9
5468.3 5200.9 4885.5 4595.9 4356.7 4152.6 3958.4 3763.5 3577.5 3417.1
3291.9 3209.5 3147.1 3090.1 3008.3 2884.3 2714.3 2522.1 2316.7 2083.2
1810.6 1550.4 1241.2 878.1 505.7 222.3 0
5805.1 5421.5 5127.4 4950.1 4909.4 5035.4 5300.7 5582.1 5758.7 5763.9
5595.9 5291.8 4955 4659.9 4401.9 4173.6 3953.5 3737.9 3540.7 3374.8
3237.6 3145.1 3078.7 3021.5 2939.3 2821 2658.6 2473.9 2273.2 2040.7
1771.8 1509.9 1210.5 812.2 443.7 196.2 0
5805.1 5447.5 5169.1 4999.8 4968.6 5111.2 5408.6 5724.9 5922 5919.8
5723.8 5382.9 5024.3 4723.6 4447.4 4194.5 3948.4 3712.3 3504 3332.5
3183.2 3080.7 3010.6 2952.7 2870.2 2757.7 2602.9 2425.8 2229.8 1998.1
1733.1 1469.1 1179.5 746.2 382 170.4 0
5805.1 5481.2 5223.4 5066 5043.2 5188.2 5475.6 5778.8 5947.2 5904.9
5672.3 5325.2 4977.5 4671.5 4385 4117.5 3859.5 3616.5 3404.6 3234.4
3095.4 2998.8 2939.1 2881.6 2798.1 2680.9 2529.4 2356.3 2169.7 1943.8
1683.8 1426.8 1143.9 758.7 416.6 196.9 0
5805.1 5515 5277.6 5132.3 5117.9 5265.5 5542.7 5832.9 5972.1 5889.7
5620.6 5267.8 4930.7 4619.5 4322.6 4040.4 3770.8 3520.7 3305.3 3136.4
3007.7 2917 2867.3 2810.8 2726.1 2604 2455.9 2286.6 2109.5 1889.4
1634.6 1384.4 1108.2 771.2 451.1 223.2 0
5805.1 5548.7 5337.3 5207.6 5198.9 5328.8 5559.1 5781.5 5864.1 5749.2
5482.3 5156.8 4838.5 4531.1 4235.1 3953.1 3686.6 3440.7 3229.5 3062.5
2938 2853.1 2798.3 2729.7 2633 2495.3 2339.4 2179 2015.1 1815.3
1579.4 1339.7 1071 774.3 467.3 223.9 0
5805.1 5582.3 5397 5282.7 5279.8 5392.5 5575.6 5729.8 5756.1 5608.6
5344 5045.9 4746.5 4442.9 4147.7 3866 3602.4 3361 3153.8 2988.3
2868 2788.9 2729.2 2648.6 2539.9 2386.8 2223.1 2071.6 1920.6 1740.9
1524.1 1294.7 1033.6 777.4 483.4 224.5 0
5805.1 5620.6 5464.5 5371.8 5368.9 5451.3 5567.6 5632.6 5587.2 5415.7
5170.6 4903.8 4628.5 4348.5 4076 3814.5 3565.2 3330.4 3128 2964.5
2830.4 2732.8 2649.5 2562.6 2464.6 2339 2204.9 2077.4 1940.7 1770
1552.4 1323.2 1057.7 794.4 502.3 228.1 0
5805.1 5659.2 5532.2 5460.9 5458 5510.6 5559.6 5535.5 5418.6 5223.2
4997.6 4761.4 4510.4 4254.2 4004.1 3762.8 3528 3300.2 3102.6 2940.4
2792.9 2676.4 2569.5 2476.6 2389.1 2291.1 2186.4 2083.2 1960.7 1799.4
1580.5 1351.7 1081.5 811.3 521.3 231.7 0
5805.1 5701.7 5613 5568 5571.2 5602.8 5603.7 5519.5 5342.8 5111.2
4868.4 4636.7 4411 4195.6 3987.8 3780.6 3568.4 3353.6 3154.5 2984.1
2831.5 2714.5 2629.9 2564.8 2503.6 2433.8 2338.5 2209.8 2050.7 1861.1
1628.1 1389.8 1113.6 826.9 538 238.4 0
5805.1 5744.5 5693.7 5675.4 5684.3 5695.5 5648 5503.2 5267.1 4999.1
4739.2 4512 4312.1 4137.1 3971.8 3798.5 3608.7 3407.1 3206.6 3027.7
2870.2 2752.8 2690.5 2653 2617.8 2576.9 2490.4 2336.3 2140.7 1922.8
1675.6 1427.9 1145.4 842.5 554.7 245 0
5805.1 5797.3 5786.1 5795 5812.9 5815.1 5743.8 5562.3 5282.7 4968.6
4656.7 4411.7 4233.5 4102.1 3986.2 3851.5 3690 3509.5 3305.7 3113
2969.4 2891.4 2899.2 2907 2882.5 2822.3 2677.5 2441.4 2175.2 1922.4
1684 1432.3 1146.1 833.1 542.4 229.4 0
5805.1 5844.7 5879.7 5922.7 5970.3 5980.6 5927.1 5777.9 5533.7 5254.4
4949.7 4678.4 4457.4 4282.5 4136.6 3982.9 3809.2 3619.4 3417.1 3256.7
3158.3 3108.6 3101.2 3085.2 3000.1 2836.8 2675.8 2446.3 2175.2 1900.6
1583.4 1266.4 947.8 663.8 416.6 177.1 0
5805.1 5893.7 5978.8 6061 6134.3 6165.7 6141.4 6035.6 5853.2 5639.1
5400.1 5181.6 4998.9 4841.4 4686.6 4504.4 4287 4047.1 3792.2 3590.6
3456.8 3368.5 3304.6 3228.9 3113 2911.7 2711.2 2426.7 2083.7 1770.7
1437.7 1124.9 828.2 575.6 352 150.6 0
5805.1 5942.7 6077.9 6199.3 6297.8 6350.8 6355.7 6293.3 6172.6 6023.8
5850.7 5684.8 5540.4 5400.1 5236.6 5025.9 4764.8 4474.8 4167.3 3924.5
3755.2 3628.7 3508 3372.6 3226 2986.7 2746.6 2406.9 1991.9 1640.6
1292 983.5 708.4 487.4 287.4 124.3 0
5805.1 5994 6184 6356.4 6488.7 6575.8 6614.8 6594.1 6537 6467.1
6398 6351.9 6330.3 6303.6 6253.3 6167 6048.3 5925.8 5812 5718
5615.5 5442.4 5155.5 4751 4225.7 3597.1 3031.5 2488 1969 1570.7
1228.7 940.3 690.5 483.8 289.1 125.9 0
5805.1 6045.2 6290.2 6513.4 6679.4 6800.8 6873.9 6894.8 6901.5 6910.4
6945.6 7019.1 7119.8 7206.7 7270.4 7308.2 7332.1 7377.3 7456.8 7511.4
7475.7 7256.3 6803 6129.2 5225.4 4207.4 3316.4 2568.8 1945.8 1500.9
1165.5 897.3 672.7 480.7 290.7 127.4 0
5805.1 6096 6395.6 6674.7 6892.3 7042.3 7135.8 7180.6 7215.6 7262.8
7348.3 7482 7655.1 7835.7 8041.6 8272.1 8564.8 8947.7 9451.6 9988.5
10486.5 10810 10738.7 10237 9303.5 8041.1 6753.1 5491.4 4323.7 3305.5
2399.1 1625.7 1047.4 644.2 344.4 142.8 0
5805.1 6147 6501.2 6836 7105.5 7283.7 7397.8 7466.4 7529.7 7615
7750.9 7944.7 8190.4 8464.8 8812.7 9236 9797.3 10518.2 11446.4 12465.5
13497.3 14363.4 14674.2 14345.1 13381.5 11874.8 10190 8414 6701.7 5110.1
3632.7 2354.1 1422.3 808.2 398.3 158.2 0
5805.1 6194.9 6607 7010.4 7326.3 7526.1 7650.6 7722.8 7796.3 7887.4
8017.5 8199.3 8436.1 8708 9046 9533.1 10230.4 11143.2 12289.5 13652.4
15286.5 17003.1 18525 19603.6 19873.1 18738.1 17132.3 15221.3 13136 10875.5
8284.1 5798.2 3735.6 2162.1 972.6 318.5 0
5805.1 6242.8 6712.8 7185 7547 7768.7 7903.4 7979.2 8062.7 8159.6
8284.4 8453.7 8682 8951.5 9279 9830.3 10663.4 11768.3 13132.7 14839
17075.5 19642.8 22376 24862 26364.5 25601.5 24074.5 22028.5 19570.4 16641.1
12935.5 9242.2 6049 3516.2 1547.1 478.9 0
